SKF Logo White

Bearing Fitting Tool Kit
TMFT 36/PRO

Fast, precise and safe bearing installation

SKF TMFT 36/PRO

Smart mounting

The tool kit includes:

  • A durable carrying case with custom-fit inserts.
  • 36 impact rings in various sizes, compatible with the standard TMFT 36.
  • Three aluminium impact sleeves with integrated hand protectors.
  • A heavy-duty dead-blow hammer for efficient mounting.
  • Clear instructions supported by an easy-to-follow selection chart.

Save time

Benefits:

  • Enables mounting of a wide range of bearings with bore diameters from 10 to 55 mm.
  • The small impact area at the tapered end of the sleeve ensures efficient force distribution during mounting.
  • Impact rings are made from high-impact resistant material, while the sleeves are manufactured from high-quality anodised aluminium.
  • The improved click connection between the impact ring and sleeve provides stability and long service life.
  • The robust dead-blow hammer supports fast and efficient mounting.
Fitting Tool selection chart
TMFT 36/PRO - Aluminium impact sleeve
TMFT 36/PRO Impact rings
TMFT 36/PRO - Aluminium impact sleeve
The 1.25 kg (2.8 lb) heavy-duty dead-blow hammer
The heavy-duty dead-blow hammer in combination with the aluminium sleeves makes mounting safe and prevents bearing damage

Downloads

Product datasheet
SKF TMFT 36/PRO

Instructions for use
SKF TMFT 36/PRO

Product datasheet

SKF TMFT 36/PRO

Instructions for use

SKF TMFT 36/PRO

TMFT 36 PRO selection chart